LCP 102 Graphical Local Control Panel
- Multi-language display
- VLT® AutomationDrive status messages
- Quick menu for easy commissioning
- Parameter setting and explanation of parameter function
- Full parameter backup and copy function
- Alarm logging
- Info button explains the function of the selected item on display
- Hand operated start-stop or selection of Automatic mode
- Reset function
- Trend graphing
LCP 101 Numerical Local Control Panel
- Status messages
- Quick menu for easy commissioning
- Parameter setting and adjusting
- Hand operated start-stop function or selection of Automatic mode
- Reset function
MCF 102 LCP Panel Mounting Kits
The LCP mounting kit enables the LCP to be mounted in an IP65 cabinet front.
- 3m cable
- Gasket for sealing
- Finger screws for easy fitting
- Supports LCP 101 and LCP 102